Quantity | Unit price |
---|---|
1 - 9 | $13.89 |
10 + | $12.04 |
Handle Length | 55.0 mm |
---|---|
Handle Length | 2.165 in |
Handle Width | 16.0 mm |
Handle Width | 0.63 in |
Head Height | 31.0 mm |
Head Height | 1.22 in |
Color | Silver |
Finish | Chrome Plated |
Handle Type | Lift & Turn Latch Handle |
Key Type | No Key |
Latch Material | Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue