Quantity | Unit price |
---|---|
1 - 9 | $3.42 |
10 + | $3.01 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 54.0 mm |
---|---|
Handle Length | 2.126 in |
Head Height | 32.5 mm |
Head Height | 1.28 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Color | Black |
Handle Type | Lever Operated Handle |
Key Type | No Key |
Latch Material | Nylon |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue