Quantity | Unit price |
---|---|
1 - 9 | $28.51 |
10 + | $24.43 |
Handle Length | 160.0 mm |
---|---|
Handle Length | 6.299 in |
Handle Width | 35.0 mm |
Handle Width | 1.378 in |
Head Height | 8.0 mm |
Head Height | 0.315 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Swinghandle Driver Tool-Operated |
Key Type | 5.0 mm Double Bit Key |
Latch Material | Nylon |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue