Quantity | Unit price |
---|---|
100 - 9999 | $0.5994 |
10000 - 24999 | $0.3236 |
25000 + | $0.2989 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 2.5 - 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.190 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.250 in |
Panel Thickness Range | 1.2 - 2.8 mm |
Panel Thickness Range | 0.047 - 0.109 in |
Maximum Tensile Strength | 50 lbs |
Maximum Tensile Strength | 50 lbs |
Overall Length | 15.9 mm |
Overall Length | 0.625 in |
Overall Width | 7.1 mm |
Overall Width | 0.280 in |
Mounting Method | Plug in; Adhesive Mount |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Color | Natural |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue