Quantity | Unit price |
---|---|
1 - 5 | $108.70 |
6 + | $108.25 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Tie Tensile Strength Range | 80 - 222 N |
---|---|
Cable Tie Tensile Strength Range | 17.985 - 49.908 lbf |
Compatible Cable Tie Width Range | 2.5 - 5.0 mm |
Compatible Cable Tie Width Range | 0.098 - 0.197 in |
Maximum Cable Tie Tensile Strength | 222 N |
Maximum Cable Tie Tensile Strength | 49.908 lbf |
Maximum Compatible Cable Tie Width | 5.0 mm |
Maximum Compatible Cable Tie Width | 0.197 in |
Minimum Cable Tie Tensile Strength | 80 N |
Minimum Cable Tie Tensile Strength | 17.985 lbf |
Color | Blue |
For Use With | Miniature;Intermediate;Standard Cable Ties |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue