Quantity | Unit price |
---|---|
1 + | $59.21 |
Compatible Cable Diameter Range | 20.0 mm |
---|---|
Compatible Cable Diameter Range | 0.787 in |
Nominal Inside Diameter | 19.0 mm |
Nominal Inside Diameter | 0.748 in |
Roll Length | 25.0 m |
Roll Length | 82.021 ft |
Sold Per | Roll |
Color | Orange |
Full Material | Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue