Quantity | Unit price |
---|---|
1 + | $146.07 |
Compatible Cable Diameter Range | 9.0 mm |
---|---|
Compatible Cable Diameter Range | 0.354 in |
Nominal Inside Diameter | 8.0 mm |
Nominal Inside Diameter | 0.315 in |
Roll Length | 100.0 m |
Roll Length | 328.084 ft |
Sold Per | Roll |
Color | Orange |
Full Material | Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue