Quantity | Unit price |
---|---|
1 + | $162.13 |
Nominal Inside Diameter | 16.0 mm |
---|---|
Nominal Inside Diameter | 0.63 in |
Roll Length | 200.0 m |
Roll Length | 656.168 ft |
Sold Per | Roll |
Colour | Black |
Full Material | Polyester |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue