Quantity | Unit price |
---|---|
1 - 2 | $3.52 |
3 - 4 | $3.41 |
5 - 9 | $3.30 |
10 + | $3.17 |
Nominal Inside Diameter | 8.0 mm |
---|---|
Nominal Inside Diameter | 0.315 in |
Roll Length | 1.0 m |
Roll Length | 3.281 ft |
Sold Per | 1m pieces |
Color | Natural |
Full Material | Aluminum; Fiberglass; Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue