Quantity | Unit price |
---|---|
1 - 4 | $89.02 |
5 - 9 | $84.21 |
10 - 24 | $77.89 |
25 + | $69.22 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 10.0 mm |
---|---|
Compatible Cable Diameter Range | 0.394 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 9.0 mm |
Nominal Inside Diameter | 0.354 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Colour | Black |
Full Material | UL94 V-2 Polyester |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue