Quantity | Unit price |
---|---|
1 - 4 | $62.84 |
5 - 9 | $59.47 |
10 - 24 | $54.99 |
25 + | $48.89 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 35.0 - 75.0 mm |
---|---|
Compatible Cable Diameter Range | 1.378 - 2.953 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 45.0 mm |
Nominal Inside Diameter | 1.772 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Color | Black |
Full Material | UL94 V-2 Nylon 6/6 Monofilament |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue