Quantity | Unit price |
---|---|
1 - 4 | $1,374.53 |
5 - 9 | $1,333.66 |
10 - 14 | $1,306.41 |
15 - 19 | $1,279.16 |
20 - 24 | $1,238.27 |
25 - 29 | $1,168.66 |
30 + | $1,100.55 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 20.0 - 39.0 mm |
---|---|
Compatible Cable Diameter Range | 0.787 - 1.535 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 30.0 mm |
Nominal Inside Diameter | 1.181 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Color | Natural |
Full Material | Nomex Fiber |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue