Quantity | Unit price |
---|---|
1 - 4 | $119.29 |
5 - 9 | $115.82 |
10 - 14 | $113.39 |
15 - 19 | $110.97 |
20 - 24 | $107.47 |
25 - 29 | $101.43 |
30 + | $95.51 |
Compatible Cable Diameter Range | 45.0 - 70.0 mm |
---|---|
Compatible Cable Diameter Range | 1.772 - 2.756 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 64.0 mm |
Nominal Inside Diameter | 2.52 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Colour | Black |
Full Material | Polyester |
Material Flammability Standard | UL224 VW-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue