Quantity | Unit price |
---|---|
1 - 4 | $35.73 |
5 - 9 | $34.67 |
10 - 14 | $33.91 |
15 - 19 | $33.19 |
20 - 24 | $32.10 |
25 - 29 | $30.26 |
30 + | $28.46 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 18.0 - 28.0 mm |
---|---|
Compatible Cable Diameter Range | 0.709 - 1.102 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 25.0 mm |
Nominal Inside Diameter | 0.984 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Color | Black |
Full Material | Polyester |
Material Flammability Standard | UL224 VW-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue