Quantity | Unit price |
---|---|
250 - 499 | $1.039 |
500 - 1249 | $0.965 |
1250 - 2499 | $0.965 |
2500 + | $0.844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Barrier Seal |
---|---|
Locking Mechanism | Aluminum Body |
Removability | Cutting tool required |
Cable Material | Non-preformed Galvanized Steel Aircraft Cable |
Finish | Anodized |
Color | Red |
Cable Diameter | 3.5 mm |
Cable Diameter | 0.138 in |
Body Length | 32.0 mm |
Body Length | 1.26 in |
Body Width | 22.0 mm |
Body Width | 0.866 in |
Body Thickness | 8.5 mm |
Body Thickness | 0.335 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Overall Length | 332.0 mm |
Overall Length | 13.071 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue