Quantity | Unit price |
---|---|
10 - 499 | $20.9517 |
500 - 999 | $14.5635 |
1000 - 1999 | $12.5383 |
2000 - 4999 | $11.8979 |
5000 - 9999 | $11.1236 |
10000 + | $10.0067 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 32.0 mm |
---|---|
Maximum Compatible Cable Diameter | 1.26 in |
Minimum Compatible Cable Diameter | 22.0 mm |
Minimum Compatible Cable Diameter | 0.866 in |
Mounting Thread Length | 13.0 mm |
Mounting Thread Length | 0.512 in |
Overall Length | 61.0 mm |
Overall Length | 2.402 in |
Width Across Flats | 53.0 mm |
Width Across Flats | 2.087 in |
Color | Black |
Gland Form | Standard |
Material | PA |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue