Quantity | Unit price |
---|---|
100 - 499 | $2.0848 |
500 - 999 | $1.4505 |
1000 - 1999 | $1.2479 |
2000 - 4999 | $1.1855 |
5000 - 9999 | $1.108 |
10000 + | $0.9962 |
Compatible Cable Diameter Range | 3 - 7.0 mm |
---|---|
Compatible Cable Diameter Range | 0.118 - 0.276 in |
Maximum Compatible Cable Diameter | 7.0 mm |
Maximum Compatible Cable Diameter | 0.276 in |
Minimum Compatible Cable Diameter | 3 mm |
Minimum Compatible Cable Diameter | 0.118 in |
Mounting Thread Length | 14.5 mm |
Mounting Thread Length | 0.571 in |
Overall Length | 44.5 mm |
Overall Length | 1.752 in |
Width Across Flats | 22 mm |
Width Across Flats | 0.866 in |
Certification | UL |
Color | Black |
Gland Form | Standard |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue