Quantity | Unit price |
---|---|
50 - 499 | $4.1398 |
500 - 999 | $2.874 |
1000 - 1999 | $2.472 |
2000 - 4999 | $2.3528 |
5000 - 9999 | $2.2039 |
10000 + | $1.9806 |
Compatible Cable Diameter Range | 14 - 18.0 mm |
---|---|
Compatible Cable Diameter Range | 0.551 - 0.709 in |
Maximum Compatible Cable Diameter | 18.0 mm |
Maximum Compatible Cable Diameter | 0.709 in |
Minimum Compatible Cable Diameter | 14 mm |
Minimum Compatible Cable Diameter | 0.551 in |
Mounting Thread Length | 15 mm |
Mounting Thread Length | 0.591 in |
Overall Length | 52.0 mm |
Overall Length | 2.047 in |
Width Across Flats | 33 mm |
Width Across Flats | 1.299 in |
Certification | UL |
Color | Black |
Gland Form | Standard |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue