Quantity | Unit price |
---|---|
25 - 124 | $8.9776 |
125 + | $5.5661 |
Minimum Cable Bundle Diameter | 13 mm |
---|---|
Minimum Cable Bundle Diameter | 0.512 in |
Maximum Cable Bundle Diameter | 18 mm |
Maximum Cable Bundle Diameter | 0.709 in |
Thread Size | M25 |
Full Material | Nylon 6 |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue