Quantity | Unit price |
---|---|
10 - 99 | $13.1104 |
100 - 499 | $11.275 |
500 - 999 | $10.7015 |
1000 + | $10.0137 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Gland Form | Standard |
---|---|
Mounting Thread Length | 18.8 mm |
Mounting Thread Length | 0.740 in |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue