Quantity | Unit price |
---|---|
50 - 249 | $1.4917 |
250 + | $0.9249 |
Color | Black |
---|---|
Number of Conductors | 4 |
Cable Bundle Diameter Range | 6.5 mm |
Cable Bundle Diameter Range | 0.256 in |
Material | TPE |
Thread Size | M25 |
Full Material | Thermoplastic Elastomer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue