Quantity | Unit price |
---|---|
100 - 499 | $1.1466 |
500 + | $0.7109 |
Colour | Black |
---|---|
Number of Conductors | 3 |
Cable Bundle Diameter Range | 4 mm |
Cable Bundle Diameter Range | 0.157 in |
Material | TPE |
Thread Size | PG 11 |
Full Material | Thermoplastic Elastomer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue