Quantity | Unit price |
---|---|
1 - 9 | $327.03 |
10 - 19 | $310.96 |
20 - 29 | $293.75 |
30 - 39 | $277.69 |
40 + | $261.62 |
Nominal Size | 15.9 mm |
---|---|
Nominal Size | 0.625 in |
Overall Length | 243.8 m |
Overall Length | 800 ft |
Color | Black |
Conduit Form | Split |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue