Quantity | Unit price |
---|---|
1 - 9 | $7.86 |
10 + | $6.86 |
Leaf Thickness | 18.0 mm |
---|---|
Leaf Thickness | 0.709 in |
Mounting Hole Diameter | 3.0 mm |
Mounting Hole Diameter | 0.118 in |
Overall Length | 97.5 mm |
Overall Length | 3.839 in |
Overall Thickness | 18.0 mm |
Overall Thickness | 0.709 in |
Overall Width | 63.0 mm |
Overall Width | 2.48 in |
Color | Black |
Hinge Type | HVAC Hinge |
Includes | Fasteners not included |
Leaf Shape | Rectangular |
Material | Nylon |
Mounting Hole Shape | Countersink Through-Hole |
Mounting Method | Fastener Nuts, Screw/Bolts |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 5 |
Pin Material | Stainless Steel |
Removability | Fixed |
Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue