Quantity | Unit price |
---|---|
1 - 99 | $1.3958 |
100 - 199 | $0.9964 |
200 - 399 | $0.6979 |
400 - 799 | $0.499 |
800 - 3999 | $0.3995 |
4000 - 7999 | $0.3793 |
8000 - 11999 | $0.359 |
12000 + | $0.34 |
Distance Across Flats | 31.8 mm |
---|---|
Distance Across Flats | 1.252 in |
Colour | White |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue