Quantity | Unit price |
---|---|
1 - 149 | $0.7025 |
150 - 299 | $0.502 |
300 - 599 | $0.3529 |
600 - 1199 | $0.2504 |
1200 - 5999 | $0.2006 |
6000 - 11999 | $0.1913 |
12000 - 17999 | $0.1803 |
18000 + | $0.1707 |
Distance Across Flats | 21.8 mm |
---|---|
Distance Across Flats | 0.858 in |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Special Features | UV-Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue