Quantity | Unit price |
---|---|
1 - 749 | $3.285 |
750 - 1499 | $1.4911 |
1500 - 2999 | $1.0431 |
3000 - 14999 | $0.5964 |
15000 - 29999 | $0.5663 |
30000 + | $0.536 |
Hole Type | Round |
---|---|
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Color | Black |
Compatible Hole Diameter | 25.0 mm |
Compatible Hole Diameter | 0.984 in |
Mounting Hole Diameter | 25 mm |
Mounting Hole Diameter | 0.984 in |
Overall Thickness | 2.0 mm |
Overall Thickness | 0.079 in |
Length Under Head | 6.5 mm |
Length Under Head | 0.255 in |
Head Height | 5.1 mm |
Head Height | 0.200 in |
Panel Thickness Range | 0.8 - 2 mm |
Panel Thickness Range | 0.032 - 0.079 in |
Operating Temperature Range | -40 - 135 °C |
Operating Temperature Range | -40 - 275 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue