Quantity | Unit price |
---|---|
500 - 4999 | $0.1309 |
5000 - 9999 | $0.1243 |
10000 - 24999 | $0.1181 |
25000 + | $0.1122 |
Thread Length | 31.8 mm |
---|---|
Thread Length | 1.252 in |
Thread Size | Not Threaded |
Receptacle Thread Length | 31.8 mm |
Receptacle Thread Length | 1.252 in |
Head Diameter | 9.9 mm |
Head Diameter | 0.39 in |
Head Height | 1.8 mm |
Head Height | 0.071 in |
Color | White |
Full Material | Polyethylene |
Material Flammability Standard | UL94 V-2 |
Overall Length | 31.8 mm |
Overall Length | 1.252 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue