Quantity | Unit price |
---|---|
1000 - 4999 | $0.1097 |
5000 - 9999 | $0.0987 |
10000 - 24999 | $0.0889 |
25000 + | $0.08 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 22.2 mm |
---|---|
Thread Length | 0.874 in |
Thread Size | #8/32 |
Receptacle Thread Length | 9.5 mm |
Receptacle Thread Length | 0.374 in |
Head Diameter | 10.3 mm |
Head Diameter | 0.406 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Color | Transparent |
Full Material | Polycarbonate |
Material Flammability Standard | UL94 V-2 |
Overall Length | 24.6 mm |
Overall Length | 0.969 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue