Quantity | Unit price |
---|---|
1000 - 4999 | $0.0964 |
5000 - 9999 | $0.0868 |
10000 - 24999 | $0.0781 |
25000 + | $0.0703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 6.4 mm |
---|---|
Thread Length | 0.252 in |
Thread Size | #8/32 |
Receptacle Thread Length | 6.4 mm |
Receptacle Thread Length | 0.252 in |
Head Diameter | 8.9 mm |
Head Diameter | 0.35 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Color | Transparent |
Full Material | Polycarbonate |
Material Flammability Standard | UL94 V-2 |
Overall Length | 8.8 mm |
Overall Length | 0.346 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue