Quantity | Unit price |
---|---|
1 - 19 | $2.52 |
20 - 49 | $2.27 |
50 - 99 | $1.93 |
100 - 199 | $1.54 |
200 + | $1.16 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Knob Diameter | 40.9 mm |
Knob Diameter | 1.61 in |
Knob Height | 38.6 mm |
Knob Height | 1.52 in |
Thread Size | M6 x 1.0 |
Finish | Yellow Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue