Quantity | Unit price |
---|---|
1 - 29 | $2.17 |
30 - 74 | $1.96 |
75 - 149 | $1.66 |
150 - 299 | $1.33 |
300 + | $1.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.382 in |
Knob Height | 32.5 mm |
Knob Height | 1.28 in |
Thread Size | M6 x 1.0 |
Finish | Yellow Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue