Quantity | Unit price |
---|---|
1 - 12 | $3.45 |
13 - 30 | $3.10 |
31 - 62 | $2.64 |
63 - 124 | $2.11 |
125 + | $1.58 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1 in |
Knob Diameter | 47.8 mm |
Knob Diameter | 1.882 in |
Knob Height | 44.5 mm |
Knob Height | 1.752 in |
Shaft Length | 16.0 mm |
Shaft Length | 0.63 in |
Shaft Center to End Width | 16.0 mm |
Shaft Center to End Width | 0.63 in |
Thread Size | M12 |
Finish | No Finish |
Insert Type | Self Tapping Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue