Quantity | Unit price |
---|---|
1 - 49 | $37.5724 |
50 - 249 | $16.6973 |
250 + | $15.8646 |
Compatible Flange Height | 30.2 mm |
---|---|
Compatible Flange Height | 1.189 in |
Inside Diameter | 228.6 mm |
Inside Diameter | 9.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 3-1/2 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue