Quantity | Unit price |
---|---|
1 - 9 | $9.61 |
10 + | $8.20 |
Leaf Thickness | 3.0 mm |
---|---|
Leaf Thickness | 0.118 in |
Overall Length | 136.0 mm |
Overall Length | 5.354 in |
Overall Thickness | 14.0 mm |
Overall Thickness | 0.551 in |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Colour | Black |
Finish | Black Powder Coated |
Hinge Type | Leaf Hinge |
Includes | Fasteners included |
Leaf Shape | Rectangular |
Material | Steel |
Mounting Hole Shape | Thru Hole |
Maximum Rotation | 270 |
Mount Style | Surface Mount |
Number of Mounting Holes | 6 |
Pin Material | Stainless Steel |
Removability | Fixed |
Special Features (All) | Adjustable, Torque |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue