Menu Search

Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 72.0 mm | 2.835 in ; Key Type - Key CH751 ; Special Features - Adjustable Compression Latch

These adjustable compression latches come with a 'T' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These Compression Latches offer a driver key cylinder and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498273
Item code:

2404120702

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 $28.46
6 + $24.38
Standard pack: 25

Order in multiple of 25

Total price:

$28.46

1 x $28.46

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Panel Thickness 0.709 in
Panel Thickness Range 0.709 in
Cam Material Steel Zinc-Plated
Color Black
Finish Black Powder-Coated
Handle Type T-Handle, Key-Operated
Includes Cam Included. Two Keys supplied with each Latch
Key Type Key CH751
Latch Material Die Cast Zinc Alloy
Latch Style Compression Latch
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us