Quantity | Unit price |
---|---|
1 - 5 | $24.04 |
6 + | $20.63 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Housing Height | 32.0 mm |
---|---|
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Panel Thickness | 18.0 mm |
Maximum Panel Thickness | 0.709 in |
Panel Thickness Range | 18.0 mm |
Panel Thickness Range | 0.709 in |
Cam Material | Steel Zinc-Plated |
Color | Silver Appearance |
Finish | Chrome Plated |
Handle Type | T-Handle |
Includes | Cam Included. Two Keys supplied with each Latch |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Compression Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue