Hand Cleaner Dispenser: Use With LOC-23104 and LOC-25104, Pull Type - Wall Mount, RoHS

Item Code: LOC-95140
Plastic Pull Type - Wall Mount Hand Cleaner Dispenser easily distributes LOC-23104 and LOC-25104 hand cleaner from an inverted flat top bottle.


In Production!

Description
Quantity
Unit Price
Options
For Use With
:
LOC-23104 and LOC-25104
Type
:
Hand Cleaner Dispenser
Dispenser Type
:
Pull Type - Wall Mount
Material
:
Plastic
Specifications/Standards (All)
:
RoHS
ID - Mfg Item Number
:
230-95140
Standard Pack: 1

Buy in multiples of: 1

1 : $56.3863 5 : $54.8083
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America