Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Powder Coating Hooks

 (5 product groups)

What are powder coating hooks used for?

Powder coating hooks are essential for material handling and e-coating operations. They are designed to meet the needs of various industries and applications, whether you need to coat small parts or large racking parts. The hooks also come in different styles and sizes, such as cv hooks and rack and design hooks, to help you achieve consistent grounding and high load capacity.

Applications & Processes

High Load Capacity - designed with high load capacities, these hooks can withstand heavy coating and wet paint operations, ensuring a consistent finish on your products. They are strong and durable, making them essential in any painting operation.

Consistent Grounding - consistent grounding is essential in powder and paint coating applications as it helps to prevent electrical discharge from the rack and consistently maintains a high-quality finish. The powder coating hooks ensure a constant grounding connection.

Racking Parts - racking parts are essential in large-scale painting operations. Powder coating hooks provide an efficient means of organizing parts on the rack, which minimizes the risk of lost or damaged parts during the coating process. They also make it easy to retrieve the parts after the application process.

E-Coating Operations - powder coating hooks are also useful in e-coating operations. They facilitate the hanging of painted parts on the racks, which are then immersed in a tank of paint. Once they are hung and the coating is applied, the parts are cured by heat.

Types of powder coating & paint hooks

V-Shaped Powder Coating Hooks

V-shaped hooks are ideal for suspending long, flat parts such as sheet metal or flat panels. They feature a sharp point on each end, allowing for efficient organization and hanging of parts. They are effective in preventing the parts from slipping or rotating during the coating process. They offer a secure grip on the parts, making them ideal for heavy or bulky parts.

C-Shaped Powder Coating Hooks

C-shaped hooks have an open end that is ideal for parts with limited space, narrow openings, or difficult-to-reach areas. The open end provides easy and convenient access to the part for hanging and coating. C-shaped hooks are suitable for small to medium-sized parts. They are versatile and can be used in various applications and industries.

S-Shaped Powder Coating Hooks

S-shaped hooks are versatile and suitable for virtually any part or application. They have a distinctive shape that allows them to easily accommodate varying shapes and sizes of parts, making them ideal for irregularly-shaped parts. S-shaped hooks are designed with two sharp points on each side of the hook, allowing for the secure and effortless hanging of parts. They offer consistent grounding and are suitable for wet painting, e-coating, and powder coating applications.

For more information about our range of powder coating hanging solutions, visit our Guide to Powder Coating Hooks.

List Grid

C Shaped Round Wire Hooks

In stock In production

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold-drawn Spring Steel

{0} variants (Filters applied) {0} variants (No filters applied)

CV Shaped Round Wire Hooks

In stock In production

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Cold-Drawn Spring Steel

{0} variants (Filters applied) {0} variants (No filters applied)

S Shaped Round Wire Hooks

In stock In production

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Cold-Drawn Spring Steel

{0} variants (Filters applied) {0} variants (No filters applied)

V 90 Degree Shaped Round Wire Hooks

In stock In production

V 90 Degree Shaped Round Wire Hooks support hanging loads during paint or powder finishing, surface treatments and material handling.

The V-shaped 90 degree style hook is designed for maximum load bearing. They are also intended for repeated usage.

  • Material: Cold-Drawn Steel Spring

{0} variants (Filters applied) {0} variants (No filters applied)

V Shaped Round Wire Hooks

In stock In production

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The Corner 'V' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Cold-Drawn Spring Steel

{0} variants (Filters applied) {0} variants (No filters applied)