Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Pull Handles

 (8 product groups)

We stock a huge range of pull handles at Essentra Components. These hardware solutions, can often be referred to as drawer and cabinet handles for various furniture applications and our selection caters for many styles of pull handle. Choose from types such as bridge handles available in front or rear mounting, to ledge handles ideal for drawers. Our range, dependant on your project needs, are manufactured from metal and plastic and can be purchased as spring loaded, flange mount, angled and more. Each pull handle is designed to provide easy opening and closing of your cabinets and furniture to ensure simplicity when accessing any contents.
List Grid

Metal Pull Handles - Flanged Right Angle

In stock In production

Metal Pull Handles are designed to be mounted on drawers, cabinets, and other types of furniture; they can also be welded or screw-mounted. It features a flanged right-angle design, which offers a secure grip and a sleek appearance.

It is easy to install and remove using equipment or tools. Their material makes them durable and long-lasting, and shock-resistant.

  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Plastic Pull Handles - Female Arch

In stock In production

Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.

Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.

  • Material: Steel, Die Cast Zinc Alloy, Aluminium
  • Colors: Black, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Plastic Pull Handles - Through-Hole One-Sided

In stock In production

Plastic pull handles with through-hole, one-sided mounting designed for doors, cabinets, and other furniture provide an ergonomic grip and aesthetic appeal. These handles feature a through-hole design, allowing screws or bolts to be used for secure attachment to the intended surface.

Corrosion and impact resistant.They can be mounted by snapping them into a panel or welded or screw mounted.

Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Pull Handles - Plastic/Female Right Angle

In stock In production

Right Angle Pull Handles, sometimes referred to as Plastic Angle Stock handles or Female Pull Handles. They are lightweight and provide a clean finish on applications needing a rear mounted solution. They offer a comfortable grip and are suitable for a host of applications.

Our range features size variations and styles to suit many finishes. Choose from Nylon or Acrylonitrile Butadiene Styrene (ABS) material options, all black in appearance.

{0} variants (Filters applied) {0} variants (No filters applied)

Pull Handles - Through Hole Angled Arch

In stock In production

Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.

{0} variants (Filters applied) {0} variants (No filters applied)

Recessed Handles - Female Stud

In stock In production

Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw-mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.

{0} variants (Filters applied) {0} variants (No filters applied)

Recessed Handles - Screw Mount

In stock In production

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

{0} variants (Filters applied) {0} variants (No filters applied)

Recessed Handles - Snap-In

In stock In production

This Snap In Handle is part of our Recessed Handles range. A type of Pull Handle that's generally concealed within a housing unit.

Recessed Pull Handles do not protrude out of the assembly within which they are mounted. Instead, the Snap Handle sinks into the assembly and creates a flush exterior.

A Recessed Pull Handle is ideal for large doors, or machine covers. The Recessed Handle can be easily installed with snap-in clips.

  • Material: ABS
  • Color: Black

{0} variants (Filters applied) {0} variants (No filters applied)