For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
Flat Grips are ideal for finishing flat handles and capping bar stock. The flexible material has excellent insulation properties and can stretch onto slightly larger dimensions without shredding or tearing.
Round Finger Grasp Grips are ideal for applications requiring a uniform finger grasp. The flexible and strong material fits standard bar sizes on hand trucks, punch presses, tools, and other equipment.
Round Ribbed Grips are ideal for applications requiring a strong finger grasp. The flexible and durable material fits standard bar sizes on hand trucks, punch presses, tools, and other equipment.
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.
Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue