Menu Search

Spiral Wrap Hose Protectors

In stock

Our Spiral Wrap Hose Protectors, more commonly known as Spiral Hose Guard or Hose Wraps, are ideal for use with hydraulic or pneumatic hoses. The hydraulic hose protector spiral protects against cuts, abrasions, crushing, and ultraviolet rays that regularly destroy expensive hoses.

Included in our range are TECTORGUARD® Spiral Hose Guards, available in medium or heavy day hose protector options. These hose protectors are easy and safe to install either before or after the hose assembly is mounted. The heavy duty, double-bevelled design on the inside of the spiral hose protector and outside edge prevents snagging or cutting during installation. The spiral goes up and to the left.

Also available is a srange of heavy duty - heavy abrasion Hose Protection Wrap. The double bevelled design prevents snagging or cutting during installation. Spiral goes up and to the right.

  • Material: High Density Polyethylene (HDPE)
  • Colors: Black and Yellow.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability For Use With Compatible Hose Diameter View
SGX165HA $320.10 - $400.77 46 In stock
-96 Hydraulic Hose
6.000 in
SGX20MA $152.24 - $189.98 207 In stock
-4, -5 and -6 Hydraulic Hose
0.668 in
SGX32MA $247.23 - $309.69 3 In stock
-10 and -12 Hydraulic Hose
1.014 in
SGX50HA $243.33 - $303.19 16 In stock
-20 Hydraulic Hose
1.600 in
$389.08 - $486.66 11 In stock
-32 Hydraulic Hose
2.457 in
SGX102HA $297.98 - $373.46 54 In stock
-56 Hydraulic Hose
3.500 in
$136.63 - $171.77 73 In stock
-4 Hydraulic Hose
0.492 in
$200.39 - $249.83 80 In stock
-6 and -8 Hydraulic Hose
0.750 in
$255.03 - $320.10 48 In stock
-16 Hydraulic Hose
1.250 in
SGX59HA $662.32 - $828.89 104 In stock
-24 Hydraulic Hose
2.000 in
$309.69 - $386.46 23 In stock
-48 Hydraulic Hose
3.064 in
$199.08 - $248.54 63 In stock
-4 Hydraulic Hose
0.492 in
SGX25HA $265.45 - $331.81 868 In stock
-6 and -8 Hydraulic Hose
0.750 in
$157.45 - $197.79 70 In stock
-20 Hydraulic Hose
1.600 in
$398.17 - $497.07 61 In stock
-48 Hydraulic Hose
3.064 in
$309.69 - $386.46 80 In stock
-64 Hydraulic Hose
4.000 in
$452.83 - $566.03 1 In stock
-32 Hydraulic Hose
2.457 in
$221.21 - $275.87 151 In stock
-4, -5 and -6 Hydraulic Hose
0.668 in
SGX39HA $376.05 - $469.74 232 In stock
-16 Hydraulic Hose
1.250 in
SGX32HA $320.10 - $400.77 496 In stock
-10 and -12 Hydraulic Hose
1.014 in
  • of 3
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 152.4 mm | 6.000 in ; 15 ft

SGX165HA

Price Range
$400.77 - $320.10

Stock Levels
46 In stock
Attributes
  • Pitch Length
    4.000 in
  • Roll Length
    15 ft
  • Wall Thickness
    0.250 in
  • Color
    Black
  • For Use With
    -96 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 17 mm | 0.668 in ; 100 ft

SGX20MA

Price Range
$189.98 - $152.24

Stock Levels
207 In stock
Attributes
  • Pitch Length
    0.610 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.052 in
  • Color
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 25.8 mm | 1.014 in ; 100 ft

SGX32MA

Price Range
$309.69 - $247.23

Stock Levels
3 In stock
Attributes
  • Pitch Length
    1.040 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.071 in
  • Color
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 40.6 mm | 1.600 in ; 50 ft

SGX50HA

Price Range
$303.19 - $243.33

Stock Levels
16 In stock
Attributes
  • Pitch Length
    1.530 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.150 in
  • Color
    Black
  • For Use With
    -20 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 62.4 mm | 2.457 in ; 50 ft

SGX75MA

Price Range
$486.66 - $389.08

Stock Levels
11 In stock
Attributes
  • Pitch Length
    1.610 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.125 in
  • Color
    Black
  • For Use With
    -32 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 88.9 mm | 3.500 in ; 25 ft

SGX102HA

Price Range
$373.46 - $297.98

Stock Levels
54 In stock
Attributes
  • Pitch Length
    1.950 in
  • Roll Length
    25 ft
  • Wall Thickness
    0.250 in
  • Color
    Black
  • For Use With
    -56 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.5 mm | 0.492 in ; 100 ft

SGX16MA

Price Range
$171.77 - $136.63

Stock Levels
73 In stock
Attributes
  • Pitch Length
    0.490 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.045 in
  • Color
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 19.1 mm | 0.750 in ; 100 ft

SGX25MA

Price Range
$249.83 - $200.39

Stock Levels
80 In stock
Attributes
  • Pitch Length
    0.800 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.062 in
  • Color
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 31.8 mm | 1.250 in ; 100 ft

SGX39MA

Price Range
$320.10 - $255.03

Stock Levels
48 In stock
Attributes
  • Pitch Length
    1.350 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.080 in
  • Color
    Black
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 50.8 mm | 2.000 in ; 100 ft

SGX59HA

Price Range
$828.89 - $662.32

Stock Levels
104 In stock
Attributes
  • Pitch Length
    1.600 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.160 in
  • Color
    Black
  • For Use With
    -24 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 77.8 mm | 3.064 in ; 35 ft

SGX90MA

Price Range
$386.46 - $309.69

Stock Levels
23 In stock
Attributes
  • Pitch Length
    1.970 in
  • Roll Length
    35 ft
  • Wall Thickness
    0.131 in
  • Color
    Black
  • For Use With
    -48 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.5 mm | 0.492 in ; 100 ft

SGX16HA

Price Range
$248.54 - $199.08

Stock Levels
63 In stock
Attributes
  • Pitch Length
    0.490 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.069 in
  • Color
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 19.1 mm | 0.750 in ; 100 ft

SGX25HA

Price Range
$331.81 - $265.45

Stock Levels
868 In stock
Attributes
  • Pitch Length
    0.950 in
  • Roll Length
    100 ft
  • Color
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
  • Full Material
    High-Density Polyethylene
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 40.6 mm | 1.600 in ; 50 ft

SGX50MA

Price Range
$197.79 - $157.45

Stock Levels
70 In stock
Attributes
  • Pitch Length
    1.530 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.090 in
  • Color
    Black
  • For Use With
    -20 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 77.8 mm | 3.064 in ; 35 ft

SGX90HA

Price Range
$497.07 - $398.17

Stock Levels
61 In stock
Attributes
  • Pitch Length
    1.970 in
  • Roll Length
    35 ft
  • Wall Thickness
    0.218 in
  • Color
    Black
  • For Use With
    -48 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 101.6 mm | 4.000 in ; 20 ft

SGX114HA

Price Range
$386.46 - $309.69

Stock Levels
80 In stock
Attributes
  • Pitch Length
    2.100 in
  • Roll Length
    20 ft
  • Wall Thickness
    0.250 in
  • Color
    Black
  • For Use With
    -64 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 62.4 mm | 2.457 in ; 50 ft

SGX75HA

Price Range
$566.03 - $452.83

Stock Levels
1 In stock
Attributes
  • Pitch Length
    1.610 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.209 in
  • Color
    Black
  • For Use With
    -32 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 17 mm | 0.668 in ; 100 ft

SGX20HA

Price Range
$275.87 - $221.21

Stock Levels
151 In stock
Attributes
  • Pitch Length
    0.610 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.086 in
  • Color
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 31.8 mm | 1.250 in ; 100 ft

SGX39HA

Price Range
$469.74 - $376.05

Stock Levels
232 In stock
Attributes
  • Pitch Length
    1.350 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.132 in
  • Color
    Black
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 25.8 mm | 1.014 in ; 100 ft

SGX32HA

Price Range
$400.77 - $320.10

Stock Levels
496 In stock
Attributes
  • Pitch Length
    1.040 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.118 in
  • Color
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 38.1 mm | 1.500 in ; 100 ft

SGX45HA

Price Range
$566.03 - $452.83

Stock Levels
280 In stock
Attributes
  • Pitch Length
    1.500 in
  • Roll Length
    100 ft
  • Wall Thickness
    0.140 in
  • Color
    Black
  • For Use With
    -16 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 10 mm | 0.393 in ; 50 m

1437070

Price Range
$184.81 - $175.70

Stock Levels
132 In stock
Attributes
  • Pitch Length
    0.393 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.060 in
  • Color
    Black
  • For Use With
    -2 and -3 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 50 m

SGX16B-50

Price Range
$215.23 - $204.32

Stock Levels
In production
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.067 in
  • Color
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 44 mm | 1.732 in ; 65.0 ft

1437087

Price Range
$280.88 - $266.89

Stock Levels
12 In stock
Attributes
  • Pitch Length
    1.181 in
  • Roll Length
    65.0 ft
  • Color
    Yellow
  • For Use With
    -20 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High-Density Polyethylene
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 20 m

1437071

Price Range
$88.77 - $84.20

Stock Levels
32 In stock
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.067 in
  • Color
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 20 m

1437073

Price Range
$121.60 - $115.52

Stock Levels
29 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.086 in
  • Color
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 20 m

1437074

Price Range
$170.23 - $161.72

Stock Levels
45 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.098 in
  • Color
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 67 mm | 2.637 in ; 20 m

1437078

Price Range
$385.43 - $365.98

Stock Levels
41 In stock
Attributes
  • Pitch Length
    1.654 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.197 in
  • Color
    Black
  • For Use With
    -32 and -36 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 100 mm | 3.937 in ; 12 m

1437080

Price Range
$425.56 - $404.29

Stock Levels
25 In stock
Attributes
  • Pitch Length
    1.968 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Color
    Black
  • For Use With
    -56 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 50 m

SGX25B-50

Price Range
$294.84 - $280.10

Stock Levels
67 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.106 in
  • Color
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 50 m

SGX32B-50

Price Range
$412.78 - $392.13

Stock Levels
20 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Color
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 65.0 ft

1437082

Price Range
$88.77 - $84.20

Stock Levels
123 In stock
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.067 in
  • Color
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 65.0 ft

1437083

Price Range
$97.88 - $93.01

Stock Levels
104 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.078 in
  • Color
    Yellow
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 20 m

1437084

Price Range
$121.60 - $115.52

Stock Levels
34 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.086 in
  • Color
    Yellow
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 65.0 ft

1437085

Price Range
$170.23 - $161.72

Stock Levels
44 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.098 in
  • Color
    Yellow
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 34.6 mm | 1.362 in ; 20 m

1437086

Price Range
$220.68 - $209.75

Stock Levels
47 In stock
Attributes
  • Pitch Length
    1.063 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.106 in
  • Color
    Yellow
  • For Use With
    -14 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 67 mm | 2.637 in ; 65.0 ft

1437089

Price Range
$385.43 - $365.98

Stock Levels
60 In stock
Attributes
  • Pitch Length
    1.654 in
  • Roll Length
    65.0 ft
  • Color
    Yellow
  • For Use With
    -32 and -36 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High-Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 100 mm | 3.937 in ; 12 m

1437091

Price Range
$425.56 - $404.29

Stock Levels
10 In stock
Attributes
  • Pitch Length
    1.968 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Color
    Yellow
  • For Use With
    -56 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 20 m

1437072

Price Range
$97.88 - $93.01

Stock Levels
71 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.078 in
  • Color
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 34.6 mm | 1.362 in ; 20 m

1437075

Price Range
$220.68 - $209.75

Stock Levels
23 In stock
Attributes
  • Pitch Length
    1.063 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.106 in
  • Color
    Black
  • For Use With
    -14 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 44 mm | 1.732 in ; 20 m

1437076

Price Range
$280.88 - $266.89

Stock Levels
113 In stock
Attributes
  • Pitch Length
    1.181 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.128 in
  • Color
    Black
  • For Use With
    -20 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 10 mm | 0.393 in ; 50 m

1437081

Price Range
$184.81 - $175.70

Stock Levels
35 In stock
Attributes
  • Pitch Length
    0.393 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.060 in
  • Color
    Yellow
  • For Use With
    -2 and -3 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 50 m

SGX16Y-50

Price Range
$215.23 - $204.32

Stock Levels
63 In stock
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.067 in
  • Color
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 50 m

SGX20Y-50

Price Range
$237.34 - $225.37

Stock Levels
43 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Color
    Yellow
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 50 m

SGX25Y-50

Price Range
$294.84 - $280.10

Stock Levels
19 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Color
    Yellow
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 50 m

SGX32Y-50

Price Range
$412.78 - $392.13

Stock Levels
24 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Color
    Yellow
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 128 mm | 5.039 in ; 9 m

SGX140Y-09

Price Range
$406.88 - $386.54

Stock Levels
11 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    29.528 ft
  • Wall Thickness
    0.236 in
  • Color
    Yellow
  • For Use With
    Bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 55.4 mm | 2.181 in ; 20 m

1437088

Price Range
$313.10 - $297.59

Stock Levels
108 In stock
Attributes
  • Pitch Length
    1.457 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.148 in
  • Color
    Yellow
  • For Use With
    -24 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 81 mm | 3.188 in ; 65.0 ft

1437090

Price Range
$581.81 - $552.62

Stock Levels
41 In stock
Attributes
  • Pitch Length
    1.771 in
  • Roll Length
    65.0 ft
  • Color
    Yellow
  • For Use With
    -48 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High-Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 114 mm | 4.488 in ; 12 m

SGX125Y-12

Price Range
$507.13 - $481.77

Stock Levels
21 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Color
    Yellow
  • For Use With
    -64 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 50 m

SGX20B-50

Price Range
$237.34 - $225.37

Stock Levels
69 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Color
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 128 mm | 5.039 in ; 9 m

SGX140B-09

Price Range
$406.88 - $386.54

Stock Levels
6 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    29.528 ft
  • Wall Thickness
    0.236 in
  • Color
    Black
  • For Use With
    Bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 55.4 mm | 2.181 in ; 20 m

1437077

Price Range
$313.10 - $297.59

Stock Levels
430 In stock
Attributes
  • Pitch Length
    1.457 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.148 in
  • Color
    Black
  • For Use With
    -24 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 81 mm | 3.188 in ; 20 m

1437079

Price Range
$581.81 - $552.62

Stock Levels
12 In stock
Attributes
  • Pitch Length
    1.771 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.206 in
  • Color
    Black
  • For Use With
    -48 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 114 mm | 4.488 in ; 12 m

SGX125B-12

Price Range
$507.13 - $481.77

Stock Levels
54 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Color
    Black
  • For Use With
    -64 Hydraulic Hose, bundle smaller hoses