Menu Search

Hose Wear Protectors

In stock

Hose Protectors made from Polyvinyl Chloride (PVC) and available in a choice of colors, including; Black, Orange and Yellow. They are typically used on hydraulic hoses, fuel and oil lines, brake systems wiring harnesses and battery cables.

This Hose Protector range helps shield hose and wire, offering protection from abrasion caused by points of contact, such as wear with frames or other abrasive surfaces.

The Hose Wear Protectors PVC material is highly durable and has an excellent wear factor. The molded grooves prevent the slipping and wear of cable ties. These colourful wear protectors are easy to assemble and remove.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Color Overall Length View
THP10B $4.81 - $9.16 In production
Black
10.0 in
$5.69 - $10.61 194 In stock
Yellow
12.0 in
$3.35 - $6.14 In production
Orange
6.0 in
THP8B $3.80 - $7.25 2291 In stock
Black
8.0 in
$5.69 - $10.61 280 In stock
Orange
12.0 in
$2.23 - $4.02 5428 In stock
Black
4.0 in
$3.35 - $6.14 284 In stock
Yellow
6.0 in
$1.56 - $2.79 590 In stock
Black
4.0 in
$2.23 - $4.02 638 In stock
Yellow
4.0 in
$5.69 - $10.61 1548 In stock
Black
12.0 in
$3.80 - $7.25 656 In stock
Orange
8.0 in
$4.81 - $9.16 237 In stock
Yellow
10.0 in
THP4A $2.23 - $4.02 1562 In stock
Orange
4.0 in
THP6B $3.35 - $6.14 12047 In stock
Black
6.0 in
$3.80 - $7.25 400 In stock
Yellow
8.0 in
$4.81 - $9.16 106 In stock
Orange
10.0 in
Hose Wear Protector - Overall Length - 254 mm | 10.0 in ; ; Black

THP10B

Price Range
$9.16 - $4.81

Stock Levels
In production
Attributes
  • Overall Length
    10.0 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 304.8 mm | 12.0 in ; ; Yellow

THP12C

Price Range
$10.61 - $5.69

Stock Levels
194 In stock
Attributes
  • Overall Length
    12.0 in
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 152.4 mm | 6.0 in ; ; Orange

THP6A

Price Range
$6.14 - $3.35

Stock Levels
In production
Attributes
  • Overall Length
    6.0 in
  • Color
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 203.2 mm | 8.0 in ; ; Black

THP8B

Price Range
$7.25 - $3.80

Stock Levels
2291 In stock
Attributes
  • Overall Length
    8.0 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 304.8 mm | 12.0 in ; ; Orange

THP12A

Price Range
$10.61 - $5.69

Stock Levels
280 In stock
Attributes
  • Overall Length
    12.0 in
  • Color
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 101.6 mm | 4.0 in ; ; Black

THP4B

Price Range
$4.02 - $2.23

Stock Levels
5428 In stock
Attributes
  • Overall Length
    4.0 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 152.4 mm | 6.0 in ; ; Yellow

THP6C

Price Range
$6.14 - $3.35

Stock Levels
284 In stock
Attributes
  • Overall Length
    6.0 in
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 101.6 mm | 4.0 in ; ; Black

THPSD4B

Price Range
$2.79 - $1.56

Stock Levels
590 In stock
Attributes
  • Overall Length
    4.0 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 101.6 mm | 4.0 in ; ; Yellow

THP4C

Price Range
$4.02 - $2.23

Stock Levels
638 In stock
Attributes
  • Overall Length
    4.0 in
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 304.8 mm | 12.0 in ; ; Black

THP12B

Price Range
$10.61 - $5.69

Stock Levels
1548 In stock
Attributes
  • Overall Length
    12.0 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 203.2 mm | 8.0 in ; ; Orange

THP8A

Price Range
$7.25 - $3.80

Stock Levels
656 In stock
Attributes
  • Overall Length
    8.0 in
  • Color
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 254 mm | 10.0 in ; ; Yellow

THP10C

Price Range
$9.16 - $4.81

Stock Levels
237 In stock
Attributes
  • Overall Length
    10.0 in
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 101.6 mm | 4.0 in ; ; Orange

THP4A

Price Range
$4.02 - $2.23

Stock Levels
1562 In stock
Attributes
  • Overall Length
    4.0 in
  • Color
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 152.4 mm | 6.0 in ; ; Black

THP6B

Price Range
$6.14 - $3.35

Stock Levels
12047 In stock
Attributes
  • Overall Length
    6.0 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 203.2 mm | 8.0 in ; ; Yellow

THP8C

Price Range
$7.25 - $3.80

Stock Levels
400 In stock
Attributes
  • Overall Length
    8.0 in
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Hose Wear Protector - Overall Length - 254 mm | 10.0 in ; ; Orange

THP10A

Price Range
$9.16 - $4.81

Stock Levels
106 In stock
Attributes
  • Overall Length
    10.0 in
  • Color
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC