Our Nylon Protective Sleeving is made from either Polyamide or Nylon 6. Hose Sleeve is used to protect hoses from the damage created by high temperatures and water abrasion. Sleeve Protectors will extend the longevity of the hose assembly, and can offer protection to operators from slippage, spillage and hose movement. We have two types of Nylon Hose Sleeve in our range that are both mine safety approved.
Burst Guard Double Nylon Sleeve is a Polyamide (PA) mining hose option. This is Essentra's heaviest performance safety hose sleeve; specially designed for high abrasion, weather resistance and controlling hose bursts to protect workers, equipment, and the environment in line of sight operations. It is resistant to diesel, transmission fluid, engine oil and coolant. The hose has a black outer layer and a yellow internal layer. The hose sleeve thickness is 2.3mm, and it has a working temperature range between -40 up to 125C. The sleeve loses 10 percent of its resistance at 125C. The melting point is 230C. This double-layered sleeve consists of Nylon multifillament. This two layer design will allow the worker to visually see wear damage. If you see that, it means the black outer layer has been work through, so should be replaced soon. This hose protection sleeve is MSHA approved, meets ISO 6945 abrasion standard, meets SEA J343/ISO 3457 burst and leakage protection, and UV Solar Protection BS EN 13758-1, as well as being ROHS compliant.
Our other option is a Nylon Textile Sleeve made from Nylon 6. The working temperature is between 40F up to 257F. This hose sleeve a resistance against high degrees of burst, with optimum UV and abrasion protection. It benefits from excellent chemical compatibility with gasoline and oils. This hose sleeving will keep workers safe, as well as protect environments and machinery from hydraulic hose oil leaks and spills. This hose options is available in black or red. MSHA approved. Meets ISO 6945 abrasion standard, and FED-STD-191 test method 5309 abrasion resistance, ASTM D 6770 for abrasion resistance of textile sleeve. Meets SEA J343/ISO 3457 bursts and leakage protection. Meets EN982 ISO norm 833 EN 414, UV Solar Protection BS EN 13758-1, ISO 8031 approved for conductivity requirement, and is ROHS compliant. Pin hole test approved (very dense but not bulky).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flat Width | Compatible Hose Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
900502 | $272.37 - $332.15 | 368 In stock |
1.380 in
35.1 mm
|
0.790 in
20.1 mm
|
|||||||
$406.22 - $495.37 | In production |
2.050 in
52.1 mm
|
1.220 in
31 mm
|
||||||||
$550.39 - $671.21 | 19 In stock |
3.070 in
78 mm
|
1.850 in
47 mm
|
||||||||
$850.19 - $1,036.82 | 303 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||||||||
$307.53 - $375.04 | 993 In stock |
1.570 in
39.9 mm
|
0.910 in
23.1 mm
|
||||||||
$436.71 - $532.60 | 14 In stock |
2.360 in
59.9 mm
|
1.420 in
36.1 mm
|
||||||||
$660.52 - $805.48 | 38 In stock |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||||||||
$1,073.95 - $1,309.70 | 88 In stock |
5.910 in
150.1 mm
|
3.660 in
93 mm
|
||||||||
$382.00 - $402.09 | 22 In stock |
1.570 in
39.9 mm
|
0.910 in
23.1 mm
|
||||||||
$793.83 - $835.61 | 19 In stock |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||||||||
900510R | $467.19 - $492.51 | 3 In stock |
2.050 in
52.1 mm
|
1.220 in
31 mm
|
|||||||
$1,053.38 - $1,109.08 | 5 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||||||||
$338.31 - $356.12 | 19 In stock |
1.380 in
35.1 mm
|
0.790 in
20.1 mm
|
||||||||
$673.55 - $709.00 | 15 In stock |
3.430 in
87.1 mm
|
2.090 in
53.1 mm
|
||||||||
$1,066.03 - $1,123.01 | 1 In stock |
5.390 in
136.9 mm
|
3.350 in
85.1 mm
|
||||||||
$468.44 - $493.77 | 14 In stock |
2.200 in
55.9 mm
|
1.300 in
33 mm
|
||||||||
$1,002.73 - $1,055.91 | 14 In stock |
4.960 in
126 mm
|
3.070 in
78 mm
|
||||||||
$245.11 - $298.95 | 3 In stock |
1.180 in
30 mm
|
0.670 in
17 mm
|
||||||||
$337.47 - $411.54 | 31 In stock |
1.810 in
46 mm
|
1.060 in
26.9 mm
|
||||||||
$529.78 - $646.12 | 49 In stock |
2.870 in
72.9 mm
|
1.730 in
43.9 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue