Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and can withstand repeated exposure to shed splash of molten steel, aluminum and glass.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$160.12 - $205.85 | In production |
0.63 in
16.0 mm
|
|||||||||
$230.15 - $295.89 | In production |
0.984 in
25.0 mm
|
|||||||||
900406 | $200.09 - $257.29 | In production |
0.787 in
20.0 mm
|
||||||||
900404 | $120.07 - $154.36 | 4 In stock |
0.394 in
10.0 mm
|
||||||||
$443.16 - $482.96 | 9 In stock |
1.500 in
38.1 mm
|
|||||||||
FPS1000 | $289.50 - $314.18 | 109 In stock |
1.000 in
25.4 mm
|
||||||||
$996.07 - $1,083.90 | 8 In stock |
3.000 in
76.2 mm
|
|||||||||
$510.39 - $555.66 | 26 In stock |
1.625 in
41.3 mm
|
|||||||||
$1,152.49 - $1,254.02 | 10 In stock |
4.000 in
101.6 mm
|
|||||||||
$1,137.39 - $1,237.56 | 10 In stock |
3.750 in
95.3 mm
|
|||||||||
$377.29 - $410.23 | 177 In stock |
1.250 in
31.8 mm
|
|||||||||
$220.90 - $241.48 | 3 In stock |
0.750 in
19.1 mm
|
|||||||||
$1,042.74 - $1,136.03 | 10 In stock |
3.250 in
82.6 mm
|
|||||||||
$160.52 - $175.62 | 15 In stock |
0.625 in
15.9 mm
|
|||||||||
$754.61 - $820.45 | 6 In stock |
2.375 in
60.3 mm
|
|||||||||
$241.48 - $263.44 | 115 In stock |
0.875 in
22.2 mm
|
|||||||||
$139.94 - $153.66 | 3 In stock |
0.500 in
12.7 mm
|
|||||||||
$692.87 - $754.61 | 10 In stock |
2.250 in
57.2 mm
|
|||||||||
FPS0375 | $120.73 - $131.71 | 1 In stock |
0.375 in
9.5 mm
|
||||||||
$107.02 - $116.62 | 7 In stock |
0.312 in
7.9 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue