Menu Search

Raised Face Flange Protector Plugs

In stock

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Compatible Nominal Pipe Sizes (All) Maximum Plug Diameter View
FPR3A $1.1353 - $14.1844 832 In stock
3.031 in
ANSI 3"
3.11 in
$2.1194 - $26.4612 1141 In stock
4.988 in
ANSI 5"
5.079 in
$0.8645 - $10.8236 8027 In stock
2.488 in
ANSI 2-1/2"
2.512 in
$0.8417 - $10.5209 204 In stock
2.051 in
ANSI 2"
2.075 in
FPR12A $5.9341 - $16.682 480 In stock
12.012 in
ANSI 12"
12.154 in
FPR8A $4.4053 - $55.1325 In production
8 in
ANSI 8"
8.071 in
$5.5405 - $69.2259 In production
9.996 in
ANSI 10"
10.15 in
$1.529 - $19.0285 250 In stock
3.996 in
ANSI 4"
4.094 in
$2.5584 - $32.0168 49 In stock
5.950 in
ANSI 6
6.050 in
$0.6041 - $7.5539 50300 In stock
1.11 in
ANSI 1"
1.157 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 3" ; Overall Diameter 132 mm | 5.195 in; PE; Black

FPR3A

Price Range
$14.1844 - $1.1353

Stock Levels
832 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3"
  • Flange Thickness
    0.134 in
  • Height Under Flange
    0.728 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 5" ; Overall Diameter 189.9 mm | 7.475 in; PE; Black

FPR5A

Price Range
$26.4612 - $2.1194

Stock Levels
1141 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 5"
  • Flange Thickness
    0.126 in
  • Height Under Flange
    1.071 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 2-1/2" ; Overall Diameter 109.6 mm | 4.315 in; PE; Black

FPR2-1/2A

Price Range
$10.8236 - $0.8645

Stock Levels
8027 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2-1/2"
  • Flange Thickness
    0.13 in
  • Height Under Flange
    0.48 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 2" ; Overall Diameter 96.6 mm | 3.805 in; PE; Black

FPR2A

Price Range
$10.5209 - $0.8417

Stock Levels
204 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2"
  • Flange Thickness
    0.142 in
  • Height Under Flange
    0.441 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 12" ; Overall Diameter 386.5 mm | 15.215 in; PE; Black

FPR12A

Price Range
$16.682 - $5.9341

Stock Levels
480 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 12"
  • Flange Thickness
    0.165 in
  • Height Under Flange
    1.331 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 8" ; Overall Diameter 279.9 mm | 11.020 in; PE; Black

FPR8A

Price Range
$55.1325 - $4.4053

Stock Levels
In production
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 8"
  • Flange Thickness
    0.146 in
  • Height Under Flange
    1.276 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 10" ; Overall Diameter 328.3 mm | 12.925 in; PE; Black

FPR10A

Price Range
$69.2259 - $5.5405

Stock Levels
In production
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 10"
  • Flange Thickness
    0.169 in
  • Height Under Flange
    1.331 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 4" ; Overall Diameter 166.4 mm | 6.550 in; PE; Black

FPR4A

Price Range
$19.0285 - $1.529

Stock Levels
250 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 4"
  • Flange Thickness
    0.13 in
  • Height Under Flange
    0.925 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 6 ; Overall Diameter 223.8 mm | 8.810 in

FPR6A

Price Range
$32.0168 - $2.5584

Stock Levels
49 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 6
  • Flange Thickness
    0.125 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 1" ; Overall Diameter 52.8 mm | 2.080 in; PE; Black

FPR1A

Price Range
$7.5539 - $0.6041

Stock Levels
50300 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1"
  • Flange Thickness
    0.15 in
  • Height Under Flange
    0.374 in