Menu Search

Stepped Grommets

In stock

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.4496 - $1.2102 In production
Stepped Grommet - Black ; 5.0 - 7.0 mm | 0.197 - 0.276 in

AHG-1

Price Range
$1.2102 - $0.4496

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    0.945 in
  • Hole Diameter
    0.945 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Maximum Compatible Panel Thickness
    0.098 in
  • Minimum Compatible Cable Diameter
    0.197 in