A Desk Grommet, or Desk Cable Grommet, makes for a highly effective and efficient way to organize electrical cables. A type of cable grommet, the Rectangular Desk Grommet is made from a choice of Acrylonitrile Butadiene Styrene (ABS) or Polypropylene (PP).
Wire management grommets are used extensively on office furniture and computer desks, to eliminate the clutter of wires and cables. The Rectangular Cable Grommet has a black textured finish, and is available in four style options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Length | Style | Compatible Hole Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
WMTG100A | $1.4443 - $20.30 | 335 In stock |
3.250 in
82.6 mm
|
3-Piece
|
1.875 in
47.6 mm
|
||||||
$1.6955 - $6.6154 | 3602 In stock |
3.125 in
79.4 mm
|
2-Piece
|
2.000 in
50.8 mm
|
|||||||
$1.4412 - $20.2698 | 756 In stock |
3.250 in
82.6 mm
|
2-Piece
|
1.865 in
47.4 mm
|
|||||||
$1.4443 - $20.30 | In production |
3.230 in
82 mm
|
3-Piece
|
1.865 in
47.4 mm
|
|||||||
WMTG180A | $1.0369 - $14.5627 | 1600 In stock |
3.770 in
95.8 mm
|
2-Piece
|
1.750 in
44.5 mm
|
||||||
$1.514 - $21.3597 | 1280 In stock |
3.250 in
82.6 mm
|
2-Piece
|
1.865 in
47.4 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue