Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1435 - $0.1798 | 3000 In stock |
11.020 in
279.9 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||||||
$0.2652 - $0.3324 | 11900 In stock |
17.720 in
450.1 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||||||
$0.1435 - $0.1798 | 9300 In stock |
11.020 in
279.9 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||||||
$0.6686 - $0.7949 | 43400 In stock |
35.980 in
913.9 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||||||
$0.0283 - $0.039 | 171000 In stock |
5.910 in
150.1 mm
|
1.480 in
37.6 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||||||
$0.1257 - $0.1571 | 21400 In stock |
9.450 in
240 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||||||
CT079A | $0.5279 - $0.6278 | 300 In stock |
31.970 in
812 mm
|
9.69 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
|||||
WITA-18L-M | $0.0197 - $0.0245 | 407000 In stock |
5.910 in
150.1 mm
|
1.460 in
37.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|||||
$0.1799 - $0.2243 | 900 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||||||
$0.1416 - $0.161 | 2000 In stock |
8.580 in
217.9 mm
|
2.010 in
51.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||||||
CT073A | $0.2652 - $0.3324 | 149400 In stock |
17.720 in
450.1 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
|||||
$0.3262 - $0.3873 | 2700 In stock |
24.020 in
610.1 mm
|
7.28 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||||||
$0.6686 - $0.7949 | 14100 In stock |
35.980 in
913.9 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||||||
$0.3262 - $0.3873 | 7700 In stock |
24.020 in
610.1 mm
|
7.28 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||||||
WITA-18R-M | $0.0162 - $0.0209 | 576000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|||||
$0.1841 - $0.2192 | 6000 In stock |
15.750 in
400.1 mm
|
4.450 in
113 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||||||
$0.1257 - $0.1571 | 8200 In stock |
9.450 in
240 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||||||
$0.2202 - $0.2753 | 3100 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||||||
$0.2202 - $0.2753 | 3300 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||||||
$0.3385 - $0.4241 | In production |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
175 lbs
79.4 kg
|
0.310 in
7.9 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue