Menu Search

Cable Wraps - Spiral

In stock

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
$41.76 - $138.37 19 In stock
UL94 HB
0.063 in
$82.25 - $272.05 4 In stock
UL94 HB
0.188 in
$170.44 - $567.57 129 In stock
UL94 HB
0.313 in
2.000 in
$259.55 - $859.97 45 In stock
UL94 HB
0.750 in
3.000 in
22SPW24BK $60.72 - $157.56 17 In stock
0.187 in
2.000 in
$40.73 - $135.04 84 In stock
0.063 in
$39.51 - $131.08 33 In stock
0.188 in
$72.98 - $242.20 57 In stock
0.750 in
$35.27 - $116.86 99 In stock
0.125 in
1.000 in
$51.33 - $169.54 83 In stock
0.313 in
2.000 in
$51.78 - $172.56 89 In stock
0.188 in
1.000 in
$74.05 - $245.24 62 In stock
0.750 in
3.000 in
$62.22 - $206.40 5 In stock
UL94 HB
0.125 in
1.000 in
$70.39 - $87.81 299 In stock
0.313 in
2.000 in
$108.62 - $290.88 In production
1.000 in
7.000 in
$98.16 - $262.82 9 In stock
0.375 in
4.000 in
$102.92 - $275.57 1 In stock
0.625 in
4.500 in
$103.85 - $279.73 27 In stock
1.000 in
7.000 in
$67.80 - $181.70 19 In stock
0.312 in
3.000 in
22SPW50BK $98.23 - $264.62 962 In stock
0.375 in
4.000 in
  • of 2
Spiral Wrap - Natural, Heat-Stabilized Nylon, 1.6 - 12.7 mm | 0.063 - 1/2 in ; Length Per Reel 30.5 m | 100.0 ft

HR2N-1/8

Price Range
$138.37 - $41.76

Stock Levels
19 In stock
Attributes
  • Length Per Reel
    100.0 ft
  • Minimum Compatible Cable Diameter
    0.063 in
  • Outside Diameter
    0.125 in
  • Color
    Natural
  • Full Material
    Heat-Stabilized Nylon
Spiral Wrap - Natural, Heat-Stabilized Nylon, 4.8 - 38.1 mm | 0.188 - 1-1/2 in ; Length Per Reel 30.5 m | 100.0 ft

HR4N-1/4

Price Range
$272.05 - $82.25

Stock Levels
4 In stock
Attributes
  • Length Per Reel
    100.0 ft
  • Minimum Compatible Cable Diameter
    0.188 in
  • Outside Diameter
    0.250 in
  • Color
    Natural
  • Full Material
    Heat-Stabilized Nylon
Spiral Wrap - Natural, Heat-Stabilized Nylon, 8 - 50.8 mm | 0.313 - 2.000 in ; Length Per Reel 30.5 m | 100.0 ft

HR6N-3/8

Price Range
$567.57 - $170.44

Stock Levels
129 In stock
Attributes
  • Length Per Reel
    100.0 ft
  • Maximum Compatible Cable Diameter
    2.000 in
  • Minimum Compatible Cable Diameter
    0.313 in
  • Outside Diameter
    0.375 in
  • Color
    Natural
Spiral Wrap - Natural, Heat-Stabilized Nylon, 19.1 - 76.2 mm | 0.750 - 3.000 in ; Length Per Reel 30.5 m | 100.0 ft

HR8N-1/2

Price Range
$859.97 - $259.55

Stock Levels
45 In stock
Attributes
  • Length Per Reel
    100.0 ft
  • Maximum Compatible Cable Diameter
    3.000 in
  • Minimum Compatible Cable Diameter
    0.750 in
  • Outside Diameter
    0.500 in
  • Color
    Natural
Spiral Wrap - Black, , 4.7 - 50.8 mm | 0.187 - 2.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW24BK

Price Range
$157.56 - $60.72

Stock Levels
17 In stock
Attributes
  • Compatible Cable Diameter Range
    0.187 - 2.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    2.000 in
  • Minimum Compatible Cable Diameter
    0.187 in
  • Outside Diameter
    0.250 in
Spiral Wrap - Natural, Polyethylene, 1.6 - 9.5 mm | 0.063 - 3/8 in ; Length Per Reel 30.5 m | 100 ft

HR2P-1/8

Price Range
$135.04 - $40.73

Stock Levels
84 In stock
Attributes
  • Length Per Reel
    100 ft
  • Minimum Compatible Cable Diameter
    0.063 in
  • Outside Diameter
    0.125 in
  • Color
    Natural
  • Full Material
    Polyethylene
Spiral Wrap - Black, Polyethylene, 4.8 - 19.1 mm | 0.188 - 3/4 in ; Length Per Reel 30.5 m | 100 ft

HR4U-1/4

Price Range
$131.08 - $39.51

Stock Levels
33 In stock
Attributes
  • Length Per Reel
    100 ft
  • Minimum Compatible Cable Diameter
    0.188 in
  • Outside Diameter
    0.375 in
  • Color
    Black
  • Full Material
    Polyethylene
Spiral Wrap - Black, Polyethylene, 19.1 - 88.9 mm | 0.750 - 3-1/2 in ; Length Per Reel 30.5 m | 100 ft

HR8U-1/2

Price Range
$242.20 - $72.98

Stock Levels
57 In stock
Attributes
  • Length Per Reel
    100 ft
  • Minimum Compatible Cable Diameter
    0.750 in
  • Outside Diameter
    0.250 in
  • Color
    Black
  • Full Material
    Polyethylene
Spiral Wrap - Natural, Polyethylene, 3.2 - 25.4 mm | 0.125 - 1.000 in ; Length Per Reel 30.5 m | 100 ft

HR3P-3/16

Price Range
$116.86 - $35.27

Stock Levels
99 In stock
Attributes
  • Compatible Cable Diameter Range
    0.125 - 1.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    1.000 in
  • Minimum Compatible Cable Diameter
    0.125 in
  • Outside Diameter
    0.187 in
Spiral Wrap - Black, Polyethylene, 8 - 50.8 mm | 0.313 - 2.000 in ; Length Per Reel 30.5 m | 100 ft

HR6U-3/8

Price Range
$169.54 - $51.33

Stock Levels
83 In stock
Attributes
  • Compatible Cable Diameter Range
    0.313 - 2.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    2.000 in
  • Minimum Compatible Cable Diameter
    0.313 in
  • Outside Diameter
    0.500 in
Spiral Wrap - Natural, Polyethylene, 4.8 - 25.4 mm | 0.188 - 1.000 in ; Length Per Reel 30.5 m | 100 ft

HR4P-1/4

Price Range
$172.56 - $51.78

Stock Levels
89 In stock
Attributes
  • Compatible Cable Diameter Range
    0.188 - 1.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    1.000 in
  • Minimum Compatible Cable Diameter
    0.188 in
  • Outside Diameter
    0.250 in
Spiral Wrap - Natural, Polyethylene, 19.1 - 76.2 mm | 0.750 - 3.000 in ; Length Per Reel 30.5 m | 100 ft

HR8P-1/2

Price Range
$245.24 - $74.05

Stock Levels
62 In stock
Attributes
  • Compatible Cable Diameter Range
    0.750 - 3.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    3.000 in
  • Minimum Compatible Cable Diameter
    0.750 in
  • Outside Diameter
    0.500 in
Spiral Wrap - Natural, Heat-Stabilized Nylon, 3.2 - 25.4 mm | 0.125 - 1.000 in ; Length Per Reel 30.5 m | 100 ft

HR3N-3/16

Price Range
$206.40 - $62.22

Stock Levels
5 In stock
Attributes
  • Compatible Cable Diameter Range
    0.125 - 1.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    1.000 in
  • Minimum Compatible Cable Diameter
    0.125 in
  • Outside Diameter
    0.187 in
Spiral Wrap - Natural, Polyethylene, 8 - 50.8 mm | 0.313 - 2.000 in ; Length Per Reel 30.5 m | 100 ft

HR6P-3/8

Price Range
$87.81 - $70.39

Stock Levels
299 In stock
Attributes
  • Compatible Cable Diameter Range
    0.313 - 2.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    2.000 in
  • Minimum Compatible Cable Diameter
    0.313 in
  • Outside Diameter
    0.375 in
Spiral Wrap - Natural, Polyethylene, 25.4 - 177.8 mm | 1.000 - 7.000 in ; Length Per Reel 22.9 m | 75 ft

22SPW11NA

Price Range
$290.88 - $108.62

Stock Levels
In production
Attributes
  • Compatible Cable Diameter Range
    1.000 - 7.000 in
  • Length Per Reel
    75 ft
  • Maximum Compatible Cable Diameter
    7.000 in
  • Minimum Compatible Cable Diameter
    1.000 in
  • Outside Diameter
    1.000 in
Spiral Wrap - Natural, Polyethylene, 9.5 - 101.6 mm | 0.375 - 4.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW49NA

Price Range
$262.82 - $98.16

Stock Levels
9 In stock
Attributes
  • Compatible Cable Diameter Range
    0.375 - 4.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    4.000 in
  • Minimum Compatible Cable Diameter
    0.375 in
  • Outside Diameter
    0.500 in
Spiral Wrap - Natural, Polyethylene, 15.9 - 114.3 mm | 0.625 - 4.500 in ; Length Per Reel 30.5 m | 100 ft

22SPW62NA

Price Range
$275.57 - $102.92

Stock Levels
1 In stock
Attributes
  • Compatible Cable Diameter Range
    0.625 - 4.500 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    4.500 in
  • Minimum Compatible Cable Diameter
    0.625 in
  • Outside Diameter
    0.625 in
Spiral Wrap - Black, , 25.4 - 177.8 mm | 1.000 - 7.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW10BK

Price Range
$279.73 - $103.85

Stock Levels
27 In stock
Attributes
  • Compatible Cable Diameter Range
    1.000 - 7.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    7.000 in
  • Minimum Compatible Cable Diameter
    1.000 in
  • Outside Diameter
    1.000 in
Spiral Wrap - Black, , 7.9 - 76.2 mm | 0.312 - 3.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW38BK

Price Range
$181.70 - $67.80

Stock Levels
19 In stock
Attributes
  • Compatible Cable Diameter Range
    0.312 - 3.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    3.000 in
  • Minimum Compatible Cable Diameter
    0.312 in
  • Outside Diameter
    0.375 in
Spiral Wrap - Black, , 9.5 - 101.6 mm | 0.375 - 4.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW50BK

Price Range
$264.62 - $98.23

Stock Levels
962 In stock
Attributes
  • Compatible Cable Diameter Range
    0.375 - 4.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    4.000 in
  • Minimum Compatible Cable Diameter
    0.375 in
  • Outside Diameter
    0.500 in
Spiral Wrap - Black, , 19.1 - 127 mm | 0.750 - 5.000 in ; 100 ft

22SPW75BK

Price Range
$274.69 - $101.96

Stock Levels
22 In stock
Attributes
  • Compatible Cable Diameter Range
    0.750 - 5.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    5.000 in
  • Minimum Compatible Cable Diameter
    0.750 in
  • Outside Diameter
    0.750 in
Spiral Wrap - Black, , 25.4 - 177.8 mm | 1.000 - 7.000 in ; Length Per Reel 22.9 m | 75 ft

22SPW11BK

Price Range
$282.26 - $104.78

Stock Levels
41 In stock
Attributes
  • Compatible Cable Diameter Range
    1.000 - 7.000 in
  • Length Per Reel
    75 ft
  • Maximum Compatible Cable Diameter
    7.000 in
  • Minimum Compatible Cable Diameter
    1.000 in
  • Outside Diameter
    1.000 in
Spiral Wrap - Black, , 9.5 - 101.6 mm | 0.375 - 4.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW49BK

Price Range
$259.55 - $96.38

Stock Levels
7 In stock
Attributes
  • Compatible Cable Diameter Range
    0.375 - 4.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    4.000 in
  • Minimum Compatible Cable Diameter
    0.375 in
  • Outside Diameter
    0.500 in
Spiral Wrap - Black, , 15.9 - 114.3 mm | 0.625 - 4.500 in ; Length Per Reel 30.5 m | 100 ft

22SPW62BK

Price Range
$269.64 - $100.11

Stock Levels
5 In stock
Attributes
  • Compatible Cable Diameter Range
    0.625 - 4.500 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    4.500 in
  • Minimum Compatible Cable Diameter
    0.625 in
  • Outside Diameter
    0.625 in
Spiral Wrap - Natural, Polyethylene, 25.4 - 177.8 mm | 1.000 - 7.000 in ; Length Per Reel 22.9 m | 75 ft

22SPW10NA

Price Range
$285.78 - $106.73

Stock Levels
1 In stock
Attributes
  • Compatible Cable Diameter Range
    1.000 - 7.000 in
  • Length Per Reel
    75 ft
  • Maximum Compatible Cable Diameter
    7.000 in
  • Minimum Compatible Cable Diameter
    1.000 in
  • Outside Diameter
    1.000 in
Spiral Wrap - Natural, Polyethylene, 7.9 - 76.2 mm | 0.312 - 3.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW38NA

Price Range
$95.91 - $76.90

Stock Levels
18 In stock
Attributes
  • Compatible Cable Diameter Range
    0.312 - 3.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    3.000 in
  • Minimum Compatible Cable Diameter
    0.312 in
  • Outside Diameter
    0.375 in
Spiral Wrap - Natural, Polyethylene, 9.5 - 101.6 mm | 0.375 - 4.000 in ; Length Per Reel 30.5 m | 100 ft

22SPW50NA

Price Range
$267.92 - $100.07

Stock Levels
19 In stock
Attributes
  • Compatible Cable Diameter Range
    0.375 - 4.000 in
  • Length Per Reel
    100 ft
  • Maximum Compatible Cable Diameter
    4.000 in
  • Minimum Compatible Cable Diameter
    0.375 in
  • Outside Diameter
    0.500 in
Spiral Wrap - Natural, Polyethylene, 19.1 - 127 mm | 0.750 - 5.000 in ;

22SPW75NA

Price Range
$280.68 - $104.82

Stock Levels
7 In stock
Attributes
  • Compatible Cable Diameter Range
    0.750 - 5.000 in
  • Maximum Compatible Cable Diameter
    5.000 in
  • Minimum Compatible Cable Diameter
    0.750 in
  • Outside Diameter
    0.750 in
  • Color
    Natural